IESNA:LM-63-2002
[TEST]P1378564
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-835-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 80CRI 3500K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28882.6
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4242.8 4063.5 3837.7 3545.6 3306.6 3133.9 3100.7 3213.6 3519.0 3944.0 4554.8 5172.3 5862.8 6573.3 7084.5 7549.3 7781.7 7954.3 
8153.5 8359.4 8618.3 8684.7 8565.2 8837.4 9415.1 10709.8 12462.7 14029.6 14633.8 13120.0 9069.8 3558.9 1195.1 431.6 
146.1 13.3 0.0 
4242.8 4056.8 3844.4 3558.9 3286.6 3133.9 3114.0 3200.3 3492.5 3957.2 4495.1 5139.1 5862.8 6533.4 7097.8 7562.6 7748.5 7954.3 
8067.2 8379.3 8644.9 8698.0 8664.8 8877.2 9388.5 10577.0 12422.8 14082.8 14740.1 13312.5 9269.0 4076.8 1354.5 484.7 
159.4 13.3 0.0 
4242.8 4090.0 3837.7 3585.4 3346.4 3167.1 3127.3 3187.0 3472.6 3877.6 4415.4 5013.0 5657.0 6334.3 6911.9 7449.7 7715.3 7901.2 
8067.2 8326.2 8644.9 8897.2 9023.3 9209.2 9680.6 10683.2 12356.4 14042.9 15443.9 14580.7 11194.5 5338.3 1985.3 849.9 
199.2 13.3 0.0 
4242.8 4076.8 3904.1 3658.5 3426.1 3240.2 3153.8 3200.3 3373.0 3711.6 4216.2 4734.1 5344.9 5876.1 6506.9 7051.3 7569.2 7967.6 
8127.0 8399.2 8804.2 9076.4 9368.6 9601.0 10118.9 11081.6 12774.7 15158.4 17568.6 18770.4 15742.7 8784.3 3465.9 1308.0 
405.0 19.9 0.0 
4242.8 4103.3 3904.1 3704.9 3492.5 3313.2 3220.2 3226.9 3353.0 3631.9 4050.2 4548.2 5099.3 5630.4 6155.0 6739.3 7390.0 7967.6 
8293.0 8631.6 9063.2 9454.9 9913.0 10357.9 10995.3 12064.3 14122.6 17422.5 20622.8 22223.0 17289.7 10596.9 4700.9 2144.6 
524.5 19.9 0.0 
4242.8 4090.0 3910.8 3738.1 3525.7 3366.3 3246.8 3240.2 3366.3 3625.3 3990.4 4461.9 4939.9 5471.1 6002.3 6586.6 7270.4 7887.9 8346.1 
8864.0 9335.4 9826.7 10357.9 10928.9 11732.3 13066.9 14979.1 18206.0 21532.5 21685.2 16406.6 10397.7 4966.5 2157.9 564.4 19.9 
0.0 
4242.8 4090.0 3963.9 3837.7 3691.7 3552.2 3426.1 3373.0 3419.4 3558.9 3851.0 4209.6 4641.1 5072.7 5643.7 6181.5 6852.1 7562.6 8372.6 
9209.2 10185.3 11161.3 12090.8 13007.1 13996.4 15012.3 16280.5 17628.3 18239.2 15291.2 9388.5 4448.6 1620.1 524.5 146.1 19.9 0.0 
4242.8 4129.9 4070.1 3950.6 3870.9 3771.3 3698.3 3638.5 3618.6 3691.7 3844.4 4083.4 4402.1 4827.0 5364.9 5989.0 6599.8 7336.8 8160.2 
9016.7 9986.1 10875.8 11732.3 12495.9 13146.6 13677.7 13564.9 12748.2 10670.0 7363.4 3173.8 1095.5 557.7 298.8 112.9 26.6 0.0 
4242.8 4163.1 4149.8 4083.4 4050.2 4010.4 3963.9 3937.3 3944.0 3983.8 4070.1 4196.3 4408.7 4747.4 5185.6 5716.8 6360.8 7097.8 7941.1 
8777.7 9587.7 10450.8 11081.6 11519.8 11885.0 11659.3 10530.5 8724.5 6042.1 3187.0 1646.6 916.3 531.2 325.3 132.8 26.6 0.0 
4242.8 4209.6 4202.9 4183.0 4216.2 4216.2 4276.0 4282.6 4375.5 4448.6 4581.4 4740.7 4953.2 5252.0 5670.3 6267.9 6911.9 7808.3 8698.0 
9753.7 10948.8 12037.7 12867.7 13551.6 13664.5 12549.0 10590.3 7556.0 4083.4 2151.3 1254.9 763.6 464.8 278.9 119.5 19.9 0.0 
4242.8 4242.8 4236.1 4302.5 4315.8 4402.1 4461.9 4495.1 4634.5 4754.0 4926.6 5125.8 5411.3 5803.1 6301.1 6898.6 7549.3 8239.8 
8990.1 9840.0 10776.2 11592.9 12236.9 12495.9 11984.6 10258.3 8246.5 5305.1 2609.4 1454.1 896.4 584.3 365.2 192.6 86.3 19.9 0.0 
4242.8 4249.4 4289.2 4342.3 4415.4 4468.5 4501.7 4588.0 4687.6 4787.2 4933.3 5092.6 5318.4 5650.4 6028.8 6427.2 6945.1 7469.6 8053.9 
8651.5 9322.1 9919.7 10324.7 10351.3 9713.8 8286.3 6593.2 4428.7 2111.4 1175.2 750.3 464.8 298.8 159.4 59.8 13.3 0.0 
4242.8 4269.3 4322.4 4388.8 4455.2 4508.3 4568.1 4621.2 4661.1 4740.7 4820.4 4953.2 5092.6 5285.2 5524.2 5743.3 5989.0 6274.5 6566.6 
6872.1 7170.8 7277.1 7097.8 6573.3 5710.1 4568.1 3492.5 2410.2 1401.0 896.4 637.4 438.2 292.1 166.0 59.8 13.3 0.0 
4242.8 4282.6 4349.0 4408.7 4475.1 4508.3 4521.6 4508.3 4468.5 4428.7 4415.4 4422.0 4388.8 4362.3 4262.7 4156.4 3997.1 3811.2 3618.6 
3353.0 2994.5 2616.0 2290.7 1978.6 1726.3 1487.3 1321.3 1142.0 982.7 849.9 677.2 517.9 371.8 225.7 86.3 13.3 0.0 
4242.8 4309.1 4388.8 4448.6 4488.4 4461.9 4448.6 4382.2 4309.1 4249.4 4156.4 4017.0 3857.7 3731.5 3631.9 3519.0 3366.3 3153.8 2901.5 
2675.8 2390.3 2164.5 1965.3 1799.4 1653.3 1493.9 1354.5 1208.4 1062.3 909.6 750.3 584.3 378.5 239.0 106.2 19.9 0.0 
4242.8 4342.3 4415.4 4455.2 4448.6 4415.4 4355.6 4282.6 4196.3 4070.1 3924.0 3778.0 3651.8 3585.4 3519.0 3412.8 3266.7 3074.2 2861.7 
2655.9 2483.2 2350.4 2250.9 2091.5 1918.9 1752.9 1540.4 1334.6 1142.0 956.1 776.8 604.2 411.7 232.4 112.9 19.9 0.0 
4242.8 4349.0 4448.6 4435.3 4415.4 4362.3 4282.6 4183.0 4063.5 3977.2 3857.7 3758.1 3685.0 3585.4 3492.5 3346.4 3160.5 3007.8 2848.4 
2742.2 2682.4 2689.1 2642.6 2509.8 2337.2 2104.8 1879.0 1646.6 1394.3 1168.6 922.9 756.9 577.7 351.9 179.3 39.8 0.0 
4242.8 4375.5 4441.9 4408.7 4362.3 4315.8 4209.6 4103.3 3997.1 3917.4 3864.3 3804.5 3711.6 3558.9 3386.2 3193.7 2987.9 2815.2 2682.4 
2616.0 2636.0 2655.9 2629.3 2549.6 2403.6 2230.9 2071.6 1912.2 1679.8 1420.9 1228.3 1009.2 803.4 551.1 292.1 53.1 0.0 
4242.8 4382.2 4422.0 4402.1 4329.1 4249.4 4149.8 4056.8 3983.8 3957.2 3917.4 3824.5 3704.9 3479.2 3253.4 2987.9 2762.1 2596.1 2509.8 
2470.0 2476.6 2436.8 2377.0 2257.5 2091.5 1952.1 1812.6 1666.6 1460.7 1321.3 1181.9 1002.6 770.2 544.5 298.8 59.8 0.0 
4242.8 4368.9 4422.0 4335.7 4302.5 4229.5 4123.2 4023.6 3970.5 3963.9 3930.7 3844.4 3618.6 3392.9 3094.1 2828.5 2602.8 2443.4 2377.0 
2357.1 2284.0 2184.5 2084.9 1932.1 1792.7 1653.3 1513.8 1341.2 1201.8 1075.6 969.4 810.0 610.9 451.5 245.7 66.4 0.0 
4242.8 4382.2 4388.8 4335.7 4276.0 4196.3 4116.6 4017.0 4010.4 3990.4 3930.7 3824.5 3598.7 3313.2 3001.1 2735.5 2529.7 2396.9 2310.6 
2250.9 2118.1 1985.3 1872.4 1752.9 1600.2 1467.4 1334.6 1195.1 1082.3 1029.1 996.0 796.8 557.7 391.7 185.9 33.2 0.0 
4242.8 4368.9 4441.9 4349.0 4282.6 4196.3 4143.2 4070.1 4010.4 4017.0 3944.0 3831.1 3612.0 3339.8 3007.8 2722.3 2569.6 2423.5 2304.0 
2244.2 2091.5 1958.7 1845.8 1733.0 1586.9 1447.4 1308.0 1175.2 1075.6 1022.5 996.0 703.8 524.5 371.8 192.6 19.9 0.0 
